Product overview
Description
The ECMF2-40A100N6 and ECMF4-40A100N10 are highly integrated common mode filters designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI 2.1, HDMI 2.0, HDMI1.4, USB4, USB 3.2 Gen 2, USB 2.0, ethernet, MIPI, Display Port and other high speed serial interfaces.
They have a very large differential bandwidth to comply with these standards and can also protect and filter one or two differential lanes.
-
All features
- 10.7 GHz differential bandwidth to comply with HDMI 2.1, HDMI 2.0, HDMI 1.4, USB4, USB 3.2 Gen2, USB 2.0, MIPI, Display port 2.0, etc.
- High common mode attenuation on WLAN frequencies:
- -15 dB at 2.4 GHz
- -21 dB at 5.0 GHz
- -17 dB at 6.0 GHz
- Low serial resistance: 3.0 Ω
- Very low PCB space consumption
- Thin package: 0.5 mm max.
- High reduction of parasitic elements through integration
- Lead free and RoHS package
- Exceeds IEC 61000-4-2 level 4 standard:
- Contact discharge:
±9 kV (contact discharge, ECMF2-40A100N6) ±10 kV (contact discharge, ECMF4-40A100N10) - Air discharge:
±20 kV (air discharge, ECMF2-40A100N6) ±25 kV (air discharge, ECMF4-40A100N10)
- Contact discharge:
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 31 Jan 2025 | 31 Jan 2025 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 18 Feb 2022 | 18 Feb 2022 | ||
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 20 Nov 2024 | 20 Nov 2024 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Sep 2024 | 12 Sep 2024 | ||
1.0 | 28 Jan 2021 | 28 Jan 2021 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Jun 2023 | 05 Jun 2023 | ||
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 |
White Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Jul 2022 | 05 Jul 2022 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 29 Jan 2025 | 29 Jan 2025 | |
ZIP | 2.1 | 29 Jan 2025 | 29 Jan 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF4-40A100N10 | Active | QFN-10L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ECMF4-40A100N10 | | | distributors No availability of distributors reported, please contact our sales office |
ECMF4-40A100N10 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors