Product overview
Description
These dual-line CAN transceiver protection devices (TVS) protect both CAN H and CAN L signals of automotive CAN PHY against ISO 7637-3 transients and ESD (electrostatic discharge).
ESDCAN series complies with all the physical layer constraints (jump start, reverse polarity, …) without compromising the low clamping voltage for an efficient CAN bus protection (controller area network) or LIN bus protection (local interconnect network).
The low line capacitance versions make them compliant with CAN-FD and high speed buses like FlexRay, USB, and even the future CAN XL.
-
All features
- AEC-Q101 qualified
- Dual-line ESD and EOS protection
- Breakdown voltage, VBR:
- ESDCAN02-2BWY: 28.5 V
- ESDCAN03-2BWY: 26.5 V
- ESDCAN04-2BWY: 27.5 V
- ESDCAN05-2BWY: 39 V
- ESDCAN06-2BWY: 38 V
- Max pulse power up to 170 W (8/20 μs)
- Low clamping factor VCL / VBR
- ECOPACK2 ROHS compliant component
- UL94, V0
- J-STD-020 MSL level 1
- IPC7531 footprint and JEDEC registered package
- ISO 16750-2 (Jump start and reversed battery tests)
- IEC 61000-4-4 (EFT)
- 4 kV
- ISO 10605 C = 150 pF, R = 330 Ω, exceeds level 4:
- ±30 kV (contact and air discharge)
- ISO 10605 C = 330 pF, R = 2 kΩ exceeds level 4:
- ±30 kV (contact and air discharge)
- ISO 10605 C = 330 pF, R = 330 Ω exceeds level 4:
- ±30 kV (contact and air discharge)
- ISO 7637-3:
- Pulse 3a: -150 V
- Pulse 3b: +150 V
- Pulse 2a: +/- 85 V
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 04 Jul 2019 | 04 Jul 2019 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 May 2020 | 20 May 2020 | |
ZIP | 1.0 | 11 Apr 2019 | 11 Apr 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDCAN02-2BWY | Active | SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ESDCAN02-2BWY | | | distributors No availability of distributors reported, please contact our sales office |
|
ESDCAN02-2BWY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors