Product overview
Description
The IMP23ABSU is a compact, low-power microphone built with a capacitive sensing element and an IC interface.
The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.
The IMP23ABSU has an acoustic overload point of 130 dBSPL with a typical 64 dB signal-to-noise ratio.
The sensitivity of the IMP23ABSU is -38 dBV ±1 dB @ 94 dBSPL, 1 kHz.
The IMP23ABSU is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- Single supply voltage operation 1.52 V - 3.6 V
- Omnidirectional sensitivity
- High signal-to-noise ratio
- High acoustic overload point: 130 dBSPL typ.
- Package compliant with reflow soldering
- Enhanced RF immunity
- Ultra-flat frequency response
- Ultrasound bandwidth (up to 80 kHz)
- Low latency
- Ultra-low-power: 150 µA max.
- ECOPACK, RoHS, and “Green” compliant
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Sep 2020 | 17 Sep 2020 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Sep 2020 | 17 Sep 2020 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Nov 2020 | 13 Nov 2020 | ||
1.1 | 28 Jul 2021 | 28 Jul 2021 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Feb 2022 | 18 Feb 2022 | ||
2.0 | 12 Dec 2024 | 12 Dec 2024 | ||
1.0 | 11 Nov 2020 | 11 Nov 2020 | ||
4.0 | 04 May 2021 | 04 May 2021 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 07 Dec 2021 | 07 Dec 2021 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
IMP23ABSUTR | Active | RHLGA 2.65X3.5X1.08(MAX)MM 4L | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
IMP23ABSUTR | Active | 1.2778 / 1k | 4 distributors | RHLGA 2.65X3.5X1.08(MAX)MM 4L | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 |
IMP23ABSUTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors