P-NUCLEO-IOM01M1

Active
Design Win

STM32 Nucleo pack for IO-Link master with IO-Link v1.1 PHY and stack

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-IOM01M1 is an STM32 Nucleo pack composed of the STEVAL-IOM001V1 and the NUCLEO-F446RE boards. The STEVAL-IOM001V1 is a single IO-Link master PHY layer (L6360) while the NUCLEO- F446RE runs an IO-Link stack rev 1.1 (developed by and property of TEConcept GmbH, license limited to 10k minutes, renewable without additional costs). IO-Link stack update is allowed exclusively by following the procedure described in UM2421 (freely available at www.st.com). Any other erase/overwrite of the pre-loaded stack makes impossible to restore it.

The STM32 Nucleo pack provides an affordable and easy-to-use solution for the evaluation of IO-Link applications, L6360 communication features and robustness, together with the STM32F446RET6 computation performance. The pack, hosting up to four STEVAL-IOM001V1 to build a quad port IO-Link master, can access the IO-Link physical layer and communicate with IO-Link Devices.

You can evaluate the tool via the dedicated GUI (IO-Link Control Tool©, property of TEConcept GmbH) or use it as an IO-Link master bridge accessible from the dedicated SPI interface: source code of demo project (Low-Level IO-Link Master Access Demo Application, developed by TEConcept GmbH) and API specification are available for free.

  • All features

    • IO-Link master stack v.1.1 (property of TEConcept GmbH):
      • renewable 10k minutes license
      • ready for new version update
    • STEVAL-IOM001V1
      • IO-Link master PHY based on L6360
      • Interrupt diagnostics pin
      • I²C and UART interface
      • SPI (slave) interface
      • 65 mA selectable (3.3 or 5.0 V) linear regulator
      • CQ (push-pull) and L+ (high side) switches
      • IQ additional IEC61131-2 type 1 digital input
      • L+ and CQ overload and overheating protections with non-dissipative cut-off function
      • QFN-26L (3.5x5x1 mm) package
      • Operating voltage range from 18 to 32.5 V
      • Additional high side switch for L+ heavy loads (IPS161H)
      • LEDs for status and diagnostics
      • Ground and VCC wire break protections
      • EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
      • Equipped with ST morpho connectors
      • CE certified
      • RoHS and China RoHS compliant
    • NUCLEO-F446RE
      • STM32F446RET6 32-bit Micro-controller based on ARM®Cortex®-M4 core (180 MHz max.) with 512-Kbyte Flash memory and 128 (+4) Kbyte RAM
      • Two types of extension resources: Arduino™ UNO Revision 3 connectivity and ST morpho extension pin headers for full access to all STM32 I/Os
      • Mbed-enabled (http://mbed.org)
      • On-board ST-LINK/V2-1 debugger/programmer with SWD connector: selection-mode switch to use the kit as a standalone ST-LINK/V2-1
      • Two push-buttons: USER and RESET

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-IOM01M1
Active
Ecopack2

P-NUCLEO-IOM01M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
P-NUCLEO-IOM01M1
Available at distributors

Distributor availability of P-NUCLEO-IOM01M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

P-NUCLEO-IOM01M1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

P-NUCLEO-IOM01M1

Supplier:

-

Core Product:

L6360

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors