Solution Description
ST's comprehensive Automotive Discovery Ecosystem lets you quickly find the best solution for your automotive applications.
Our Automotive Trunk Control solution includes the SPC5-EV-ADIS adapter that you can combine with the SPC560B-DIS Discovery board along with VIPower "easy boards" addressing several motor drivers for automotive applications such as Trunk Lock, Power Lift gate, relay replacement, and more
ST, leading supplier of IC solutions for Smart Driving and IoT, provides a wide offer for the motor driving like:
- Smart Driving
- Power trunk lifts
- Power lift gates
- Door locks
- Cinch/ Latch systems
- IoT and other applications
- Robotic vacuum cleaners
- Window blinds
- Smart door locks
-
Key Product Benefits
Distributor availability of SPC560B-DIS
Distributor Name | Region | Stock | Min. Order | Third party link |
---|---|---|---|---|
MOUSER | WORLDWIDE | 18 | 1 | Buy from Distributor |
DIGIKEY | WORLDWIDE | 4 | 1 | Buy from Distributor |
YOSUN | ASIA/PACIFIC | 2 | 1 | Buy from Distributor |
Distributor reported inventory date: 4/6/2025
MOUSER
Stock
18Min.Order
1DIGIKEY
Stock
4Min.Order
1YOSUN
Stock
2Min.Order
1Distributor reported inventory date: 4/6/2025
Stock
Min.Order
Distributor availability of SPC5-EV-ADIS
Distributor Name | Region | Stock | Min. Order | Third party link |
---|---|---|---|---|
DIGIKEY | WORLDWIDE | 1 | 1 | Buy from Distributor |
Distributor reported inventory date: 4/5/2025
DIGIKEY
Stock
1Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
Distributor availability of EV-VNH7100BAS
Distributor Name | Region | Stock | Min. Order | Third party link |
---|---|---|---|---|
Farnell Element14 | EUROPE | 216 | 1 | Buy from Distributor |
MOUSER | WORLDWIDE | 174 | 1 | Buy from Distributor |
Distributor reported inventory date: 4/5/2025
Farnell Element14
Stock
216Min.Order
1MOUSER
Stock
174Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
Distributor availability of EV-VNH7040AY
Distributor Name | Region | Stock | Min. Order | Third party link |
---|---|---|---|---|
Farnell Element14 | EUROPE | 50 | 1 | Buy from Distributor |
MOUSER | WORLDWIDE | 37 | 1 | Buy from Distributor |
Distributor reported inventory date: 4/5/2025
Farnell Element14
Stock
50Min.Order
1MOUSER
Stock
37Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
Distributor availability of EV-VNH7070BAS
Distributor Name | Region | Stock | Min. Order | Third party link |
---|---|---|---|---|
Farnell Element14 | EUROPE | 258 | 1 | Buy from Distributor |
MOUSER | WORLDWIDE | 360 | 1 | Buy from Distributor |
Distributor reported inventory date: 4/5/2025
Farnell Element14
Stock
258Min.Order
1MOUSER
Stock
360Min.Order
1Distributor reported inventory date: 4/5/2025
Stock
Min.Order
ST's comprehensive Automotive Discovery Ecosystem lets you quickly find the best solution for your automotive applications.
Our Automotive Trunk Control solution includes the SPC5-EV-ADIS adapter that you can combine with the SPC560B-DIS Discovery board along with VIPower "easy boards" addressing several motor drivers for automotive applications such as Trunk Lock, Power Lift gate, relay replacement, and more
Estimated cost
Automotive analog and power
Part number | Description |
---|---|
L5150BN | Automotive 5V Low Dropout Voltage Regulator |
L5150CJ | Automotive 5V Low Dropout Voltage Regulator |
L5150CS | Automotive 5V Low Dropout Voltage Regulator |
L5150GJ | Automotive 5V Low Drop Voltage Regulator |
L5300AH7 | Automotive 5V Low Dropout Voltage Regulator |
L5300GJ | Automotive 5V Low Drop Voltage Regulator |
L9616 | Automotive High Speed Can Bus Transceiver |
L9952GXP | Power Management System IC |
L99PM62GXP | Power Management IC with LIN and High Speed CAN |
VNH7040AY | Automotive fully integrated H-bridge motor driver |
VNH7070BAS | Automotive fully integrated H-bridge motor driver |
VNH7100BAS | Automotive fully integrated H-bridge motor driver |
VNHD7008AY | H-bridge motor driver for automotive DC motor driving |
Automotive microcontrollers
Part number | Description |
---|---|
SPC560B54L5 | 32-bit Power Architecture MCU for Automotive Body and Gateway Applications |
Protections and EMI filters
Part number | Description |
---|---|
ESDCAN01-2BLY | Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system) |
ESDCAN03-2BWY | Automotive dual-line TVS in SOT323-3L for CAN bus (12 V system) |
ESDCAN05-2BWY | Automotive dual-line TVS in SOT323-3L for CAN bus (24 V system) |