ST2378E

Active
Design Win

8-bit Dual supply 1.71 V to 5.5 V level translator with I/O VCC +/-15 kV ESD protection

Download datasheet Order Direct

Product overview

Description

The ST2378E device is an 8-bit, dual supply,bidirectional level translator with ±15 kV ESD protection on I/Os at VCCside. It is designed to interface data transfer between low voltage ASICs/PLDs and higher voltage systems. Externally applied voltage, VCCand VL, set logic levels at both sides with the range specified as 1.71 V ≤ VL≤ 5.5 V and VL≤ VCC≤ 5.5 V. For proper operation, VCCshould be set higher than VL.

Utilizing a transmission-gate-based design, this device allows bidirectional asynchronous data transfer, which means each channel is allowed to have either VCCto VLor VLto VCCdata transfer direction independently and no direction pin is required. The ST2378E device operates at a guaranteed data rate of 13 Mbps over the entire specified operating voltage range.

Among the other features, the OE pin allows disable mode operation whereby current consumption is reduced to less than 1 μA.

  • All features

    • High speed
      • tPD= 15 ns (max.) at TA= 85 °C
      • VL= 1.8 V
      • VCC= 5.5 V
    • Guaranteed data rate
      • 13 Mbps (1.8 V ≤ VL ≤ VCC≤ 5.5 V)
    • Low power dissipation
      • ITS-VL= ITS-VCC= 1 μA (max.) at TA = 85 °C
      • IQVL= 100 μA (max.) at TA = 85 °C
      • IQCC= 10 μA (max.) at TA = 85 °C
    • Output impedance
      • |IOHA| = 20 μA (min.) at VL = 1.8 V; VCC = 5.5 V
      • IOLA= 1.0 μA (min.) at VL = 1.8 V; VCC= 5.5 V
    • Bidirectional level translation
    • Totem pole and open drain driving for I2C communications
    • 5 V tolerant on enable pin
    • Wide operating voltage range
      • VL(opr.) = 1.71 V to VCC
      • VCC(opr.) = 1.71 V to 5.5 V
    • ESD performance
    • HBM > 15 kV ESD protection on I/O VCClines
    • TSSOP package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2378E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST2378ETTR
Active
TSSOP-20 Industrial Ecopack3

ST2378ETTR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST2378ETTR
Available at distributors

Distributor availability of ST2378ETTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST2378ETTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST2378ETTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors