Product overview
Description
The enhanced embedded sensor topology of the STDES-MKI128V7 MEMS sensor module helps you save development time and effort when developing smart, creative prototypes for a wide range of applications.
This compact board integrates the iNEMO inertial module (LSM6DSO) with 3D accelerometer and 3D gyroscope that is particularly suitable for smartphones with OIS/ EIS and AR/VR systems, a magnetometer (LISMDL), a dust-resistant full-mold absolute pressure sensor (LPS22HH), and a relative humidity and temperature sensor (HTS221).
-
All features
- The board integrates:
- iNEMO inertial module LSM6DSO
- Magnetometer LISMDL
- Pressure sensor LPS22HH
- Humidity sensor HTS221
- RoHS compliant
- The board integrates:
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 14 Apr 2021 | 14 Apr 2021 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.20 | 11 Nov 2020 | 11 Nov 2020 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 18 Nov 2020 | 18 Nov 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-MKI128V7 | Active | - | Industrial | - | Yes | |
Marketing Status
Package
-
Grade
Industrial
RoHS Compliance Grade
-
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STDES-MKI128V7 | | | Available at distributors Distributor availability of STDES-MKI128V7
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
STDES-MKI128V7 Active
Part Number:
STDES-MKI128V7
Supplier:
ST
Core Product:
LSM6DSO, LIS2MDL, LPS22HH, HTS221
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors