Product overview
Description
The STEVAL-IOM001V1 evaluation board is based on the L6360 IO-Link master transceiver with physical layer compliant with IO-Link v1.1 specification.
Together with the STSW-IOM001 example code, it provides an affordable and easy-to-use solution for the development of user applications, letting you easily evaluate the communication features and robustness of the L6360.
You can also perform evaluation of multiple ports industrial IO-Link master modules by connecting up to four STEVAL-IOM001V1 with few solder bridge modifications.
The STEVAL-IOM001V1 interfaces with the STM32 Nucleo microcontroller via UART and GPIO pins and is compatible with the Arduino UNO R3 (optional configuration) and ST morpho (default configuration) connectors.
-
All features
- IO-Link master PHY based on L6360
- Interrupt diagnostics pin
- I²C and UART interface
- SPI (slave) interface
- 65 mA selectable (3.3 or 5.0 V) linear regulator
- CQ (push-pull) and L+ (high side) switches
- IQ additional IEC61131-2 type 1 digital input
- L+ and CQ overload and overheating protections with non-dissipative cut-off function
- QFN-26L (3.5x5x1 mm) package
- Operating voltage range from 18 to 32.5 V
- Additional high side switch for L+ heavy loads (IPS161H)
- LEDs for status and diagnostics
- Ground and VCC wire break protections
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
- Equipped with ST morpho connectors
- CE certified
- RoHS and China RoHS compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Jul 2018 | 06 Jul 2018 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Jul 2018 | 06 Jul 2018 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Apr 2021 | 23 Apr 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IOM001V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IOM001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IOM001V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IOM001V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors