Product overview
Description
The STEVAL-STMODLTE expansion board adds LTE connectivity to evaluation boards hosting the STMod+ expansion connector. It embeds an LTE cellular modem and an eSIM with a worldwide coverage.
The expansion board can be used only with the furnished antenna and is compatible with all STMicroelectronics Discovery kits featuring an STMod+ connector, such as the STM32L496G-DISCO, and with any STMod+ compatible evaluation board.
The package, combined with any compatible evaluation board, represents an ideal development platform for cellular and cloud technology-based solutions.
-
All features
- LTE connectivity expansion for evaluation boards hosting the STMod+ connector
- Embedded Quectel BG96 FCC and IC certified LTE module (FCC ID: XMR201707BG96 and IC: 10224A-201709BG96)
- Modem reset red LED and modem signaling green LED
- ST Incard eSIM
- Switchable SIM interface, eSIM and MicroSIM
- Pulse SMA antenna for the following frequency ranges: 824/900/1800/1900/2100 MHz
- Modem firmware can be easily upgraded through the dedicated micro-B USB connector
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 24 Nov 2020 | 24 Nov 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Nov 2020 | 24 Nov 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Nov 2020 | 24 Nov 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|---|
STEVAL-STMODLTE | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-STMODLTE
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-STMODLTE | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-STMODLTE Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors