STLINK-V3MINIE

Active

STLINK-V3 compact in-circuit debugger and programmer for STM32

Download databrief Order Direct

Product overview

Description

STLINK-V3MINIE is a stand-alone debugging and programming tiny probe for STM32 microcontrollers.

The JTAG/SWD interfaces are used to communicate with any STM32 microcontroller located on an application board.

STLINK-V3MINIE also provides a Virtual COM port interface for the host PC to communicate with the target microcontroller through one UART.

STLINK-V3MINIE is a portable version easy‑to‑use debugger and programmer including STDC14 interface with its flat cable and on‑board pads for board‑to‑board (BTB) card edge connector.

  • All features

    • Tiny 15 mm × 42 mm standalone debugging and programming probe for STM32 microcontrollers
    • Self‑powered through a USB Type-C® connector
    • USB 2.0 high-speed interface
    • Probe firmware update through USB
    • Optional drag‑and‑drop Flash memory programming of binary files
    • Communication bi-color LED
    • JTAG communication support up to 21 MHz
    • SWD (Serial Wire Debug) and SWV (Serial Wire Viewer) communication support up to 24 MHz
    • Virtual COM port (VCP) up to 15 Mbps
    • 1.65 to 3.60 V application voltage support
    • Board connectors:USB Type-C1.27 mm pitch STDC14 debug connector with STDC14 to STDC14 flat cable2.0 mm pitch on-board pads for BTB (Board-to-board) card edge connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.