Product overview
Description
The STM32F070CB/RB/C6/F6 microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 128 Kbytes of flash memory and up to 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs and up to four USARTs), one USB Full speed device, one 12-bit ADC, seven general-purpose 16-bit timers and an advanced-control PWM timer.
The STM32F070CB/RB/C6/F6 microcontrollers operate in the -40 to +85 °C temperature range from a 2.4 to 3.6V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
The STM32F070CB/RB/C6/F6 microcontrollers include devices in three different packages ranging from 20 pins to 64 pins. Depending on the device chosen, different sets of peripherals are included. The description below provides an overview of the complete range of STM32F070CB/RB/C6/F6 peripherals proposed.
These features make the STM32F070CB/RB/C6/F6 microcontrollers suitable for a wide range of applications such as application control and user interfaces, handheld equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
-
All features
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
- Memories
- 32 to 128 Kbytes of flash memory
- 6 to 16 Kbytes of SRAM with HW parity
- CRC calculation unit
- Reset and power management
- Digital & I/Os supply: VDD = 2.4 V to 3.6 V
- Analog supply: VDDA = VDD to 3.6 V
- Power-on/Power down reset (POR/PDR)
- Low power modes: Sleep, Stop, Standby
- Clock management
- 4 to 32 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 8 MHz RC with x6 PLL option
- Internal 40 kHz RC oscillator
- Up to 51 fast I/Os
- All mappable on external interrupt vectors
- Up to 51 I/Os with 5V tolerant capability
- 5-channel DMA controller
- One 12-bit, 1.0 µs ADC (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Separate analog supply: 2.4 V to 3.6 V
- Calendar RTC with alarm and periodic wakeup from Stop/Standby
- 11 timers
- One 16-bit advanced-control timer for six-channel PWM output
- Up to seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
- Independent and system watchdog timers
- SysTick timer
- Communication interfaces
- Up to two I2C interfaces
- Up to four USARTs supporting master synchronous SPI and modem control; one with auto baud rate detection
- Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames
- USB 2.0 full-speed interface with BCD and LPM support
- Serial wire debug (SWD)
- All packages ECOPACK 2 compliant
Circuit Diagram
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 29 Apr 2024 | 29 Apr 2024 |
Application Notes (5 of 47)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
2.0 | 05 Apr 2016 | 05 Apr 2016 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
3.0 | 16 Mar 2016 | 16 Mar 2016 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.0 | 12 Feb 2015 | 12 Feb 2015 | ||
3.0 | 10 Feb 2015 | 10 Feb 2015 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
2.0 | 29 Nov 2016 | 29 Nov 2016 | ||
2.0 | 04 Feb 2022 | 04 Feb 2022 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
66.0 | 10 Apr 2025 | 10 Apr 2025 | ||
6.0 | 31 Jul 2017 | 31 Jul 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
9.0 | 04 Apr 2025 | 04 Apr 2025 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
5.4 | 22 Aug 2024 | 22 Aug 2024 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 10 May 2023 | 10 May 2023 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 26 Feb 2023 | 26 Feb 2023 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Dec 2020 | 08 Dec 2020 |
Application Notes for related Tools & Software (5 of 36)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.0 | 10 Feb 2015 | 10 Feb 2015 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.4 | 22 Aug 2022 | 22 Aug 2022 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.0 | 24 Mar 2021 | 24 Mar 2021 | ||
2.3 | 03 Aug 2022 | 03 Aug 2022 | ||
2.0 | 24 Nov 2020 | 24 Nov 2020 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
1.3 | 12 Aug 2022 | 12 Aug 2022 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
2.0 | 29 Nov 2016 | 29 Nov 2016 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
6.0 | 31 Jul 2017 | 31 Jul 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
1.4 | 03 Aug 2022 | 03 Aug 2022 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 |
Presentations (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Jan 2016 | 13 Jan 2016 | ||
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 | ||
2.0 | 05 Jul 2024 | 05 Jul 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.3 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STM32F070RBT6 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32F070RBT6TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F070RBT6TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32F070RBT6 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
STM32F070RBT6TR Active
STM32F070RBT6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors