STM32F103RB

Active
Education

Mainstream Performance line, Arm Cortex-M3 MCU with 128 Kbytes of Flash memory, 72 MHz CPU, motor control, USB and CAN

Download datasheet Order Direct

Product overview

Description

The STM32F103xx medium-density performance line family incorporates the high-performance Arm® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 20 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, three general purpose 16-bit timers plus one PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs and SPIs, three USARTs, an USB and a CAN.

The devices operate from a 2.0 to 3.6 V power supply. They are available in both the –40 to +85°C temperature range and the –40 to +105 °C extended temperature range. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F103xx medium-density performance line family includes devices in six different package types: from 36 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F103xx medium-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Arm® 32-bit Cortex®-M3 CPU core
      • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
      • Single-cycle multiplication and hardware division
    • Memories
      • 64 or 128 Kbytes of Flash memory
      • 20 Kbytes of SRAM
    • Clock, reset and supply management
      • 2.0 to 3.6 V application supply and I/Os
      • POR, PDR, and programmable voltage detector (PVD)
      • 4 to 16 MHz crystal oscillator
      • Internal 8 MHz factory-trimmed RC
      • Internal 40 kHz RC
      • PLL for CPU clock
      • 32 kHz oscillator for RTC with calibration
    • Low-power
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC and backup registers
    • 2x 12-bit, 1 µs A/D converters (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Dual-sample and hold capability
      • Temperature sensor
    • DMA
      • 7-channel DMA controller
      • Peripherals supported: timers, ADC, SPIs, I2Cs and USARTs
    • Up to 80 fast I/O ports
      • 26/37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
    • Debug mode:
      • Serial wire debug (SWD) and JTAG interfaces
    • Seven timers
      • Three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 16-bit, motor control PWM timer with dead-time generation and emergency stop
      • Two watchdog timers (independent and window)
      • SysTick timer 24-bit downcounter
    • Up to nine communication interfaces
      • Up to two I2C interfaces (SMBus/PMBus®)
      • Up to three USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
      • Up to two SPIs (18 Mbit/s)
      • CAN interface (2.0B Active)
      • USB 2.0 full-speed interface
    • CRC calculation unit, 96-bit unique ID
    • Packages are ECOPACK®

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F103RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F103RBH6
Active
TFBGA 64 5x5x1.2 P 0.5 mm Industrial Ecopack2
STM32F103RBH6TR
Active
TFBGA 64 5x5x1.2 P 0.5 mm Industrial Ecopack2
STM32F103RBH7
Active
TFBGA 64 5x5x1.2 P 0.5 mm Industrial Ecopack2
STM32F103RBT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F103RBT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F103RBT7
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F103RBT7TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2

STM32F103RBH6

Package:

TFBGA 64 5x5x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 64 5x5x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBH6TR

Package:

TFBGA 64 5x5x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 64 5x5x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBH7

Package:

TFBGA 64 5x5x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 64 5x5x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBT7

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F103RBT7TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F103RBH6TR
Active
3.4307 / 10k
Available at distributors

Distributor availability of STM32F103RBH6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TFBGA 64 5x5x1.2 P 0.5 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 85

4

51

2 3 16

1

STM32F103RBH7
Active
3.6709 / 10k
Available at distributors

Distributor availability of STM32F103RBH7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TFBGA 64 5x5x1.2 P 0.5 mm Tray MALAYSIA 3A991.a.2 NEC -40 105

4

51

2 3 16

1

STM32F103RBT6TR
Active
3.4307 / 10k
Available at 4 distributors

Distributor availability of STM32F103RBT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 28180 1
FUTURE WORLDWIDE 1000 0
AVNET AMERICA 1000 0
DIGIKEY WORLDWIDE 2070 1

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 85

4

51

2 3 16

1

STM32F103RBT6
Active
3.4307 / 10k
Available at 6 distributors

Distributor availability of STM32F103RBT6

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 3726 1
MOUSER WORLDWIDE 20019 1
FUTURE WORLDWIDE 558 0
AVNET AMERICA 75449 0
DIGIKEY WORLDWIDE 361 1
Newark Element14 AMERICA 4310 0

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85

4

51

2 3 16

1

STM32F103RBT7
Active
3.6709 / 10k
Available at 2 distributors

Distributor availability of STM32F103RBT7

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 43 1
DIGIKEY WORLDWIDE 848 1

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 105

4

51

2 3 16

1

STM32F103RBT7TR
Active
3.6709 / 10k
Available at 2 distributors

Distributor availability of STM32F103RBT7TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3722 1
DIGIKEY WORLDWIDE 2649 1

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 105

4

51

2 3 16

1

STM32F103RBH6
Active
3.4307 / 10k
Available at 3 distributors

Distributor availability of STM32F103RBH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4773 1
AVNET AMERICA 14160 0
DIGIKEY WORLDWIDE 7589 1

Distributor reported inventory date: 4/11/2025

TFBGA 64 5x5x1.2 P 0.5 mm Tray MALAYSIA 3A991.a.2 NEC -40 85

4

51

2 3 16

1

STM32F103RBH6TR Active

Budgetary Price (US$)*/Qty:
3.4307 / 10k
Package:
TFBGA 64 5x5x1.2 P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBH6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F103RBH7 Active

Budgetary Price (US$)*/Qty:
3.6709 / 10k
Package:
TFBGA 64 5x5x1.2 P 0.5 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBH7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F103RBT6TR Active

Budgetary Price (US$)*/Qty:
3.4307 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

28180

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

1000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

1000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

2070

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F103RBT6 Active

Budgetary Price (US$)*/Qty:
3.4307 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

ANGLIA Live

Stock

3726

Min.Order

1

MOUSER

Stock

20019

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

558

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

75449

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

361

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

4310

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F103RBT7 Active

Budgetary Price (US$)*/Qty:
3.6709 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

43

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

848

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F103RBT7TR Active

Budgetary Price (US$)*/Qty:
3.6709 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBT7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

3722

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2649

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F103RBH6 Active

Budgetary Price (US$)*/Qty:
3.4307 / 10k
Package:
TFBGA 64 5x5x1.2 P 0.5 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F103RBH6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

4

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

51

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

4773

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

14160

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

7589

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors