STM32F411RC

Active
Education

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 256 Kbytes of Flash memory, 100 MHz CPU, ART Accelerator

Download datasheet Order Direct

Product overview

Description

The STM32F411xC/xE devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision, which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU), which enhances application security.

The STM32F411xC/xE belongs to the STM32 Dynamic Efficiency product line (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.

The STM32F411xC/xE incorporate high-speed embedded memories (up to 512 Kbytes of flash memory, 128 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB bus and a 32-bit multi-AHB bus matrix.

All devices offer one 12-bit ADC, a low-power RTC, six general-purpose 16-bit timers including one PWM timer for motor control, two general-purpose 32-bit timers. They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Dynamic efficiency line with BAM (Batch acquisition mode)
      • 1.7 V to 3.6 V power supply
      • - 40°C to 85/105/125 °C temperature range
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 512 Kbytes of flash memory
      • 128 Kbytes of SRAM
    • Clock, reset, and supply management
      • 1.7 V to 3.6 V application supply and I/Os
      • POR, PDR, PVD, and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 100 µA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 42 µA typical at 25 °C; 65 µA max at 25 °C
      • Stop (Flash in Deep power down mode, slow wakeup time): down to 9 µA at 25 °C; 28 µA max at 25 °C
      • Standby: 1.8 µA at 25 °C / 1.7 V without RTC; 11 µA at 85 °C at 1.7 V
      • VBAT supply for RTC: 1 µA at 25 °C
    • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
    • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
    • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 100 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • CortexÒ-M4 Embedded Trace Macrocell™
    • Up to 81 I/O ports with interrupt capability
      • Up to 78 fast I/Os up to 100 MHz
      • Up to 77 5 V-tolerant I/Os
    • Up to 13 communication interfaces
      • Up to 3 x I2C interfaces (SMBus/PMBus)
      • Up to 3 USARTs (2 x 12.5 Mbit/s, 1 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI, or I2S audio protocol), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
      • SDIO interface (SD/MMC/eMMC)
      • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • CRC calculation unit
    • 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendar
    • All packages are ECOPACK2 compliant

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F411RC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F411RCT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F411RCT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F411RCT7
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F411RCT7TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F411RCT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F411RCT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F411RCT7

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F411RCT7TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F411RCT7TR
Active
2.7138 / 10k
Available at 1 distributors

Distributor availability of STM32F411RCT7TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 101 1

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 105

6 2

50

5 3 16 5

STM32F411RCT6TR
Active
2.5363 / 10k
Available at distributors

Distributor availability of STM32F411RCT6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 64 10x10x1.4 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85

6 2

50

5 3 16 5

STM32F411RCT7
Active
2.7138 / 10k
Available at 1 distributors

Distributor availability of STM32F411RCT7

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 851 1

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105

6 2

50

5 3 16 5

STM32F411RCT6
Active
2.5363 / 10k
Available at 3 distributors

Distributor availability of STM32F411RCT6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1265 1
DIGIKEY WORLDWIDE 1596 1
Newark Element14 AMERICA 1017 0

Distributor reported inventory date: 4/11/2025

LQFP 64 10x10x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85

6 2

50

5 3 16 5

STM32F411RCT7TR Active

Budgetary Price (US$)*/Qty:
2.7138 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F411RCT7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

101

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F411RCT6TR Active

Budgetary Price (US$)*/Qty:
2.5363 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F411RCT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F411RCT7 Active

Budgetary Price (US$)*/Qty:
2.7138 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F411RCT7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

851

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F411RCT6 Active

Budgetary Price (US$)*/Qty:
2.5363 / 10k
Package:
LQFP 64 10x10x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F411RCT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

5

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

5

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

1265

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1596

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1017

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors