STM32MP157D-DK1

Active
Design Win

Discovery kit with STM32MP157D MPU

Download databrief Order Direct

Product overview

Description

The STM32MP157D-DK1 and STM32MP157F-DK2 Discovery kits leverage the capabilities of the increased-frequency 800 MHz microprocessors in the STM32MP157 product line to allow users to develop applications easily using STM32 MPU OpenSTLinux Distribution software for the main processor and STM32CubeMP1 software for the coprocessor.

They include an ST-LINK embedded debug tool, LEDs, push-buttons, one Ethernet 1-Gbit/s connector, one USB Type-C® OTG connector, four USB Host Type-A connectors, one HDMI® transceiver, one stereo headset jack with analog microphone, and one microSD™ connector.

To expand the functionality of the STM32MP157D-DK1 and STM32MP157F-DK2 Discovery kits, two GPIO expansion connectors are also available for ARDUINO® and Raspberry Pi® shields.

Additionally, the STM32MP157F-DK2 Discovery kit features an LCD display with a touch panel, and Wi‑Fi® and Bluetooth® Low Energy capability.

  • All features

    • Common features:
      • STM32MP157 Arm®-based dual Cortex®‑A7 800 MHz 32 bits + Cortex®‑M4 32 bits MPU in a TFBGA361 package
      • ST PMIC STPMIC1
      • 4-Gbit DDR3L, 16 bits, 533 MHz
      • 1-Gbit/s Ethernet (RGMII) compliant with IEEE-802.3ab
      • USB OTG HS
      • Audio codec
      • 4 user LEDs
      • 2 user and reset push-buttons, 1 wake-up button
      • 5 V / 3 A USB Type-C® power supply input (not provided)
      • Board connectors:
        • Ethernet RJ45
        • 4 × USB Host Type-A
        • USB Type-C® DRP
        • MIPI DSI®
        • HDMI®
        • Stereo headset jack including analog microphone input
        • microSD™ card
        • GPIO expansion connector (Raspberry Pi® shield capability)
        • ARDUINO® Uno V3 expansion connectors
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
      • STM32CubeMP1 and full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Board-specific features:
      • 4" TFT 480×800 pixels with LED backlight, MIPI DSI® interface, and capacitive touch panel
      • Wi‑Fi® 802.11b/g/n
      • Bluetooth® Low Energy 4.1

You might also like...

STM32MP157D-EV1
The new Evaluation Board running at 800Mhz
STM32MP157F-DK2
The new Discovery Kit running at 800Mhz
STM32MPU WIKI
User guide for beginners and experts

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32MP157D-DK1
Active
Ecopack1

STM32MP157D-DK1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32MP157D-DK1
Available at distributors

Distributor availability of STM32MP157D-DK1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP157D-DK1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP157D-DK1

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32MP157DAC1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors