STPM4RasPIV21

Active

TPM evaluation board for ST33KTPM products

Download databrief Order Direct

Product overview

Description

The STPM4RasPIV21 is an extension board to connect the ST33KTPM products to the Raspberry Pi® and STM32 microprocessor development kits such as STM32MP157F-DK2, or STM32MP135F-DK. The board is designed for product evaluation, use case development and integration activities. The board is shipped with one trusted platform module soldered. For TPM product availability, refer to ordering information section.

  • All features

    • Evaluation board for all STSAFE-TPM devices ( ST33KTPM2X for the consumer market and ST33KTPM2I for the industrial market)
    • 26-pin female connector to plug on Raspberry Pi® or STM32MPx-DK
    • I2C or SPI configurable interface
    • TPM reset button to reset the TPM device without platform restart
    • 26-pin male connector to ease probing and plug the same or another extension board
    • Designed to solder an I2C/SPI selector button

You might also like...

Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.