ST33KTPM2X

Active
Design Win

TPM 2.0 device for Consumer

Download databrief Order Direct

Product overview

Description

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile, and computing applications.

It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity, and authenticity of information and devices.

The STSAFE-TPM devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.

The STSAFE-TPM devices target Common Criteria, TCG, and FIPS certifications.

The ST33KTPM2X offers a slave serial peripheral interface (SPI) or a target I²C interface, both compliant with the TCG PC Client TPM Profile specifications.

It offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.

The ST33KTPM2X operates in the –40 °C to 105 °C extended temperature range.

The device is offered in the UFQFPN32 ECOPACK2 package. ECOPACK is an ST trademark.

  • All features

    • TPM features
      • Flash-memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) Library specifications 2.0, revision 1.59 errata version 1.4 and TCG PC Client Platform TPM Profile (PTP) for TPM 2.0 Version 1.05
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)
        • FIPS 140-3
        • TCG certification
      • SPI communication bus running at up to 66 MHz
      • I²C communication bus running at up to 1 Mb/s
    • Hardware features
      • Highly reliable flash memory with error correction code
      • Extended temperature range: −40 °C to 105 °C
      • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Hardware and software protection against fault injection and side channel attacks
      • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
      • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024, 2048, 3072 and 4096 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128,192 and 256 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
      • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
      • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
    • Product's targeted compliance
      • Compliant with Microsoft ® Windows® 10 and 11
      • Compliant with Linux® drivers
      • Compliant with Intel® vPro® technology
      • Compliant with TCG test suite for TPM 2.0
      • Compliant with the open-source TCG TPM 2.0 TSS implementation

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33KTPM2X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ST33KTPM2X32DKG9
Active
UFQFPN 32 5x5x0.55 mm Ecopack2

ST33KTPM2X32DKG9

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST33KTPM2X32DKG9
Available at distributors

Distributor availability of ST33KTPM2X32DKG9

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST33KTPM2X32DKG9 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33KTPM2X32DKG9

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors