VL53L4ED

Active
Education

Time-of-Flight (ToF) high accuracy proximity sensor with extended temperature capability

Download datasheet Order Direct

Product overview

Description

The VL53L4ED is specifically designed for high-accuracy, short-range measurements requiring extended temperature capability. It offers an 18° field of view for measurements from 1 mm up to 1300 mm in standard conditions, and up to 1150 mm under its extended temperature. Special settings also provide an accurate distance measurement up to 800 mm under ambient light conditions (5 klx).

This sensor has an effective temperature range of -40°C to 105°C, ensuring reliable measurement, even in extreme temperature conditions. It is the ideal product for industrial devices requiring proximity sensing. Examples include presence detection and system activation applications. The VL53L4ED is a direct derivative of the VL53L4CD with which it is pin-to-pin compatible. Its fully embedded on-chip processing helps to reduce design complexity and BOM cost because less powerful and less expensive microcontrollers can be used.

Like all Time-of-Flight (ToF) sensors based on STMicroelectronics' FlightSense technology, the VL53L4ED records an absolute distance measurement regardless of the target color and reflectance.

The VL53L4ED is housed in a miniature reflowable package. It integrates a SPAD (single photon avalanche diode) array, and consequently achieves the best ranging performance in various ambient lighting conditions, for a wide range of cover glass materials.

This sensor integrates a VCSEL (vertical-cavity surface-emitting laser). It emits a fully invisible 940 nm IR light that is totally safe for eyes (Class 1 certification).

  • All features

    • High accuracy proximity ranging
      • High performance proximity sensor
      • Short distance linearity down to 1 mm
      • From 0 to 1300 mm with full field of view (FoV)
      • Extended effective temperature range of -40°C to 105°C
      • Up to 800 mm ranging under 5 klx
      • FoV of 18°
      • Autonomous low power mode with interrupt programmable threshold to wake up the host
      • Fast ranging frequency up to 100 Hz
    • Fully integrated miniature module
      • 940 nm invisible laser emitter (VCSEL) and analog driver
      • Low power microcontroller running advanced digital firmware
      • 4.4 x 2.4 x 1 mm size
      • Pin-to-pin compatible with VL53L4CD
    • Easy integration
      • Reflowable component
      • Single power supply 2v8
      • It can be hidden behind the cover glass
      • I²C interface (up to 1 MHz)
      • Full set of C software drivers (Linux compatible) for turnkey ranging
      • Embedded processing for a very low memory footprint

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG044

      Active

      Ultra lite driver (ULD) application programming interface (API) for the VL53L4ED Time-of-Flight high accuracy proximity sensor with extended temperature capability

      Imaging software ST
      STSW-IMG044

      Description:

      Ultra lite driver (ULD) application programming interface (API) for the VL53L4ED Time-of-Flight high accuracy proximity sensor with extended temperature capability

      STSW-IMG045

      Active

      P-NUCLEO-53L4A3 pack graphical user interface (GUI)

      Imaging software ST
      STSW-IMG045

      Description:

      P-NUCLEO-53L4A3 pack graphical user interface (GUI)

      STSW-IMG046

      Active

      Linux driver for the VL53L4ED Time-of-Flight high accuracy proximity sensor with extended temperature capability

      Imaging software ST
      STSW-IMG046

      Description:

      Linux driver for the VL53L4ED Time-of-Flight high accuracy proximity sensor with extended temperature capability
    • Part number
      Status
      Description
      Type
      Supplier

      SATEL-VL53L4ED

      Active

      Breakout board embedding the VL53L4ED Time-of-Flight high-accuracy proximity sensor with extended temperature capability

      STM32 ODE Sense HW ST
      SATEL-VL53L4ED

      Description:

      Breakout board embedding the VL53L4ED Time-of-Flight high-accuracy proximity sensor with extended temperature capability

      X-NUCLEO-53L4A3

      Active

      Time-of-Flight high-accuracy proximity sensor expansion board based on the VL53L4ED for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-53L4A3

      Description:

      Time-of-Flight high-accuracy proximity sensor expansion board based on the VL53L4ED for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL53L4ED

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VL53L4EDV0DH/1
Active
Optical Industrial Ecopack2

VL53L4EDV0DH/1

Package:

Optical

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Optical

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Operating Range Distance (m) (max)
Package size (mm)
min
max
VL53L4EDV0DH/1
Active
2.3 / 4500
Available at 4 distributors

Distributor availability of VL53L4EDV0DH/1

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4821 1
FUTURE WORLDWIDE 500 0
DIGIKEY WORLDWIDE 3964 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 3/30/2025

Optical Tape and Reel CHINA EAR99 NEC -40 105 1.3 4.4 x 2.4 x 1

VL53L4EDV0DH/1 Active

Budgetary Price (US$)*/Qty:
2.3 / 4500
Package:
Optical
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VL53L4EDV0DH/1

Operating Temperature (°C)

Min:

-40

Max:

105

Operating Range Distance (m) (max):

1.3

Package size (mm):

4.4 x 2.4 x 1

Distributor Name

MOUSER

Stock

4821

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

500

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3964

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors