Product overview
Description
The SATEL-VL53L4ED package includes two breakout boards, which can be easily integrated into the customer's devices.
The PCB section that embeds the VL53L4ED module is perforated. The developers can then break off the mini-PCB and use it in a 3.3 V supply application via flying wires.
This makes it easier to integrate the SATEL-VL53L4ED breakout boards into the development and evaluation devices thanks to their small size.
Note that the evaluation boards shall be tested exclusively under normal temperature conditions, the SATEL-VL53L4ED board is not rated for high temperature operation.
-
All features
- VL53L4ED Time-of-Flight high accuracy proximity sensor with extended temperature capability
- High-performance proximity ranging, independent of the target size and reflectance
- From 0 to 1300 mm with full field of view (FoW)
- Effective sensor temperature range of -40°C to 105°C
- Up to 400 mm ranging under 100 klux
- Short distance linearity down to 1 mm
- Divisible board that can be used as a mini-PCB breakout board, easy to integrate into the customer's device
- Two breakout boards available in the package
- Compatible with X-NUCLEO-53L4A3
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 Dec 2023 | 21 Dec 2023 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Dec 2023 | 21 Dec 2023 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Dec 2023 | 21 Dec 2023 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SATEL-VL53L4ED | Active | Ecopack2 | |
SATEL-VL53L4ED
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SATEL-VL53L4ED | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
SATEL-VL53L4ED Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors