P-NUCLEO-53L4A3

Active

VL53L4ED STM32 Nucleo pack with X-NUCLEO-53L4A3 expansion board and NUCLEO-F401RE development board

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-53L4A3 is a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L4ED Time-of-Flight sensor with extended range measurement.

Specifically designed for long-range, multitarget measurements, the VL53L4ED provides very accurate distance measurements up to 6 m with excellent results over short distances.

A new generation laser emitter with 18° FoV improves the performance under the ambient light.

Thanks to ST patented algorithms and innovative module construction, the VL53L4ED is also able to detect multiple objects within the FoV with depth understanding.

ST histogram algorithms ensure cover glass crosstalk immunity beyond 80 cm and dynamic smudge compensation for targets below 80 cm.

Like all Time-of-Flight sensors based on ST FlightSense technology, the VL53L4ED records an absolute distance measurement regardless of the target color and reflectance.

The NUCLEO-F401RE STM32 Nucleo development board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.

  • All features

    • VL53L4ED Time-of-Flight sensor with extended range measurement expansion board (X-NUCLEO-53L4A3)
    • NUCLEO-F401RE development board
    • 0.25, 0.5, and 1 mm spacers to simulate air gaps
    • Two different cover glasses to protect the sensor from the dust
    • Equipped with Arduino UNO R3 connectors
    • Full system software supplied, including code examples and graphical user interface
    • RoHS, CE, UKCA, and China RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.