Product overview
Description
Specially designed for applications requiring an ultrawide FoV, the VL53L7CX Time-of-Flight sensor offers a 90° diagonal FoV. Based on ST's FlightSense technology, the VL53L7CX incorporates an efficient metasurface lens (DOE) placed on the laser emitter enabling the projection of a 60° x 60° square FoV onto the scene.
Its multizone capability provides a matrix of 8x8 zones (64 zones) and can work at fast speeds (60 Hz) up to 350 cm.
Thanks to the autonomous mode with programmable distance threshold combined to the ultrawide FoV, the VL53L7CX is perfect for any application requiring low-power user detection. ST's patented algorithms and innovative module construction allow the VL53L7CX to detect, in each zone, multiple objects within the FoV with depth understanding. ST histogram algorithms ensure cover glass crosstalk immunity beyond 60 cm.
Derived from the VL53L5CX, the pinouts and drivers of both sensors are compatible, which ensures a simple migration from one sensor to the other.
Like all Time-of-Flight (ToF) sensors based on ST's FlightSense technology, the VL53L7CX records, in each zone, an absolute distance regardless of the target color and reflectance.
Housed in a miniature reflowable package that integrates a SPAD array, the VL53L7CX achieves the best ranging performance in various ambient lighting conditions, and for a wide range of cover glass materials.
All of ST's ToF sensors integrate a VCSEL that emits a fully invisible 940 nm IR light, which is totally safe for the eyes (Class 1 certification).
The VL53L7CX is the perfect sensor for any application requiring ultrawide FoV like robotics, smart speakers, video projectors, content management. The combination of the multizone capability and the 90° FoV can enhance new use-cases like gesture recognition, SLAM for robotics, and low power system activation for smart building.
-
All features
- Fast and accurate multizone distance ranging sensor with 90° wide FoV
- 60° x 60° square field of view (FoV) (90° diagonal)
- Multizone ranging output with either 4x4 or 8x8 separate zones
- Autonomous low-power mode with interrupt programmable threshold to wake up the host
- Up to 350 cm ranging
- Multitarget detection and distance measurement in each zone
- 60 Hz frame rate capability
- Histogram processing and algorithmic compensation minimizes or removes the impact of cover glass crosstalk
- Motion indicator for each zone to show if targets have moved and how they have moved
- Fully integrated miniature module
- Emitter: 940 nm invisible light vertical-cavity surface-emitting laser (VCSEL) and integrated analog driver
- Diffractive optical elements (DOE) on both transmitter and receiver enabling square FoV
- Receiving array of single photon avalanche diodes (SPADs)
- Low-power microcontroller running firmware
- Size: 6.4 x 3.0 x 1.6 mm
- Easy integration
- Single reflowable component
- Flexible power supply options, single 3.3 V, or 2.8 V operation or combination of either 3.3 V or 2.8 V AVDD with 1.8 V IOVDD
- Compatible with a wide range of cover glass materials
- Pin-to-pin and driver compatible with VL53L5CX
- Fast and accurate multizone distance ranging sensor with 90° wide FoV
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Aug 2022 | 19 Aug 2022 | ||
8.0 | 03 Oct 2024 | 03 Oct 2024 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Apr 2024 | 04 Apr 2024 | ||
4.0 | 31 Mar 2025 | 31 Mar 2025 | ||
2.0 | 16 Aug 2023 | 16 Aug 2023 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 19 Sep 2024 | 19 Sep 2024 | ||
1.0 | 15 Jul 2024 | 15 Jul 2024 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 28 Oct 2024 | 28 Oct 2024 | ||
2.0 | 21 Jun 2023 | 21 Jun 2023 |
Application Notes for related Tools & Software (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 17 Dec 2024 | 17 Dec 2024 | ||
1.1 | 13 Mar 2025 | 13 Mar 2025 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Jan 2025 | 30 Jan 2025 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 03 Oct 2024 | 03 Oct 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 11 Sep 2023 | 11 Sep 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L7CXV0GC/1 | Active | OPT. LGA 6.40X3.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L7CXV0GC/1 | Active | 4.8 / 3600 | 3 distributors | OPT. LGA 6.40X3.0 | Tape and Reel | CHINA | EAR99 | NEC | -30 | 85 | 3.5 | 6.4 x 3.0 x 1.6 |
VL53L7CXV0GC/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors