X-CUBE-GNSS1

Active
Design Win

Global navigation satellite system software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-GNSS1 is an expansion software package for STM32Cube.

The software runs on the STM32 and includes drivers for the Teseo-LIV3F, Teseo-LIV4F and Teseo-VIC3DA global navigation satellite system (GNSS) devices, middleware for the NMEA protocol support, and RTOS (Azure® RTOS ThreadX or FreeRTOS™) for task scheduling to ensure a better asynchronous message parsing.

It is built on top of the STM32Cube software technology for easy portability across different STM32 microcontrollers.

The software comes with sample implementations for the drivers running on the X-NUCLEO-GNSS1A1, X-NUCLEO-GNSS2A1 and the X-NUCLEO-LIV4A1 expansion boards, when connected to a NUCLEO-F401RE, NUCLEO-L476RG, NUCLEO-L073RZ, or NUCLEO-U575ZI-Q development board.

The software also includes a sample application for assisted GNSS provided by the Teseo-LIV3F, Teseo-LIV4F and Teseo-VIC3DA GNSS devices. The application is tailored for the B-L475E-IOT01A discovery kit for IoT nodes.

  • All features

    • Complete software to build applications using the Teseo-LIV3F or Teseo-VIC3DA or Teseo-LIV4F GNSS device
    • Middleware for the NMEA protocol and for assisted GNSS (A-GNSS) support
    • RTOS (Azure® RTOS ThreadX or FreeRTOS™) task scheduling to ensure a better asynchronous message parsing
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to transmit GNSS data to a PC and for A-GNSS support
    • Free, user-friendly license terms

Get Software