ESDLIN1524BJ

Active
Education

Automotive single line ESD protection for LIN bus in SOD323

Download datasheet Order Direct

Product overview

Description

The ESDLIN1524BJ is an asymmetrical TVS diode designed to protect one local interconnect network (LIN) bus and clock extension peripheral interface (CXPI) against electrostatic discharge (ESD) and other transient surges such as those defined in ISO 7637-3.

The SOD323 is a small package that saves space on high density printed circuit board.

  • All features

    • AEC-Q101 qualified
    • Asymetrical bidirectional ESD protection
    • Low leakage current (IR max. < 50 nA at VRM)
    • Stand-off voltage:-15 V (to comply with reverse battery)+24 V (to comply with jump start)
    • High ESD protection level: up to 30 kV
    • ECOPACK2 RoHS compliant component
    • UL94, V0
    • J-STD-020 MSL level 1
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (jump start and reversed battery tests)
    • ISO 10605 - C = 150 pF, R = 330 Ω:±30 kV (air discharge)±30 kV (contact discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω:± 30 kV (air discharge)± 30 kV (contact discharge)
    • ISO 7637-3:Pulse 3a: -150 VPulse 3b: +150 VPulse 2a: +/- 85 V
    • ISO 17987-7 (LIN bus)
    • SAE J3076 (CXPI bus)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDLIN1524BJ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDLIN1524BJ
Active
SOD323 Automotive Ecopack2 10 2020-01-01T00:00:00.000+01:00
ESDLIN1524BJ-HQ
Active
SOD323 Automotive Ecopack2 10 2020-01-01T00:00:00.000+01:00

ESDLIN1524BJ

Package:

SOD323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOD323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

ESDLIN1524BJ-HQ

Package:

SOD323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOD323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDLIN1524BJ
Available at distributors

Distributor availability of ESDLIN1524BJ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDLIN1524BJ-HQ
Available at distributors

Distributor availability of ESDLIN1524BJ-HQ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDLIN1524BJ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDLIN1524BJ

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

25.4

Distributor Name

Distributor reported inventory date:

ESDLIN1524BJ-HQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDLIN1524BJ-HQ

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

25.4

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors