Product overview
Description
The TCPP03-M20 manages power delivery in accordance with USB Power Delivery revision 3.1 up to 100 W (20 V – 5 A, SPR) and PPS for fast charging.
The TCPP03 is a microcontroller companion chip enabling USB Type-C® PD for:
- Dual role power (DRP) or dual role data (DRD)
- Sink configuration when current sense on VBUS is required
- Source configuration.
It provides a solution to interface and protect USB Type-C ports on a power delivery side and has been developed to be used with the STM32 family embedding UCPD (USB Type-C and power delivery).
By reusing the STM32 of the application, it is the more cost effective solution as it requires only a few devices to be added:
- The TCPP03 to drive external N-MOSFETs on the VBUS line for consumer and provider paths
- A few discrete devices.
It provides over voltage and over current protections on VBUS and CC pins.
Software is available and could be adapted for other microcontrollers.
-
All features
- USB-IF certified on X-NUCLEO-DRP1M1-G4 (TID6408)
- Embeded gate drivers for N-MOSFET on consumer and provider paths
- 24 V tolerant on VBUS and CC pins
- Integrated discharge on VBUS and VCONN
- Over voltage protection on CC lines against short-to-VBUS
- VBUS current sense analog output through amplifier
- 100 mW OCP and 6 V OVP on VCONN
- Integrated “Dead Battery” management
- Over temperature protection (150 °C typ.)
- I2C communication with two I2C addresses available
- ECOPACK2, and RoHS compliant
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Jul 2021 | 15 Jul 2021 | |
ZIP | 1.0 | 15 Jul 2021 | 15 Jul 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TCPP03-M20 | Active | QFN-20L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TCPP03-M20 | | | distributors No availability of distributors reported, please contact our sales office |
TCPP03-M20 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors