Brochures
Product Presentation
- CAN bus protection - ST ESDCAN series
- How to protect applications against ESD? EMC - system immunity against electrostatic discharges
- ST's ESD protection and EMI Filter devices offer high protection efficiency with low clamping voltage, low leakage current for protection transparency, and ultralow capacitance and ultrawide bandwidth for signal integrity.
Technical Article
Technical Note
Application Note
- AN1847 TRANSIENT PROTECTION SOLUTIONS: Transil™ diode versus Varistor
- AN2689 Protection of automotive electronics from electrical hazards, guidelines for design and component selection
- AN316 TVS clamping protection mode
- AN4356 How to solve antenna desense issue with ECMF
- AN4871 USB Type-C® protection and filtering
Datasheet
- DS10040 Automotive single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection
- DS10041 Automotive 3 V 4-line high speed port protection in QFN-10L
- DS10142 Automotive single line low capacitance Transil, transient surge voltage suppressor (TVS) for ESD protection in SOD882T
- DS10560 Automotive single line ESD protection for high speed lines in 0402
- DS11111 Automotive dual-line TVS in SOT23-3L for CAN bus