Product overview
Description
To be used in GNSS receiver, the BPF8089-01SC6 is an integrated RF front-end with input impedance matching circuit to be located between STA8089 and STA8090 low noise amplifier input and the antenna. It embeds a matching network associated with an ESD protection to protect STA8089 and STA8090 LNA input according to EOS and ESD standards.
Part of the ASIP product range, this device is packaged in a SOT23-6L and compatible with automatic optical inspection.
-
All features
- Companion chip of STA8089 and STA8090 (GNSS receiver)
- Compatible with GPS / Galileo / GLONASS / BeiDou / QZSS
- Designed to match STA8089 and STA8090 LNA to 50 Ω
- Protection of LNA input against ESD on antenna connector
- Lead finishing: NiPdAu
- RoHS device
- UL94, V0
- J-STD-020 MSL level 1
- J-STD-002
- IPC7531 footprint and JEDEC registered package
- MIL STD 883C, C = 100 pF – R = 1.5 kΩ:
- 2 kV
- IEC 61000-4-2, C = 150 pF, R = 330 Ω, level 4:
- 8 kV (contact discharge)
- 15 kV (air discharge)
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BPF8089-01SC6 | NRND | SOT23-6L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BPF8089-01SC6 | | | distributors No availability of distributors reported, please contact our sales office |
BPF8089-01SC6 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors