DSILC6-4xx

Active
Education

ESD Protection for high speed interface

Download datasheet Order Direct

Product overview

Description

The DSILC6-4xx is a monolithic application specific discrete dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet, display and camera serial interfaces (LVDS).

The device is ideal for applications where both reduced printed circuit board space and power absorption capability are required.

  • All features

    • Diode array topology 4 line protection5 V VCCprotectionVery low capacitance: 1 pF typ.Lead-free pacakgeRoHS compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DSILC6-4xx

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DSILC6-4F2
Active
CSP P 0.5 mm Industrial Ecopack2
DSILC6-4P6
Active
SOT666 Industrial Ecopack2

DSILC6-4F2

Package:

CSP P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

DSILC6-4P6

Package:

SOT666

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT666

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Breakdown Voltage (V) (min)
DSILC6-4F2
Available at distributors

Distributor availability of DSILC6-4F2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DSILC6-4P6
Available at distributors

Distributor availability of DSILC6-4P6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DSILC6-4F2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DSILC6-4F2

Operating Temperature (°C) (max):

150

Breakdown Voltage (V) (min):

6

Distributor Name

Distributor reported inventory date:

DSILC6-4P6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DSILC6-4P6

Operating Temperature (°C) (max):

150

Breakdown Voltage (V) (min):

6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors