DSL03

Active
Design Win

Low capacitance TVS for high speed lines such as xDSL

Download datasheet Order Direct

Product overview

Description

DSL03 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL2 data rates.

DSL03 is able to survive severe conditions even when used with downgraded or oscillating gas tube.

DSL03 is also suitable to be used on other lines when IEC61000-4-5 surge capability is required.

DSL03 is packaged in a SOT23-6L.

  • All features

    • High surge capability to comply with GR-1089 and ITU-T K20/21
    • Keeps its peak power capability up to Tjmax
    • Voltages: 10, 22 and 24 V
    • Low capacitance device: Ctyp= 0.5 pF
    • RoHS package
    • Low leakage current: 0.2 μA at 25 °C
    • Complies with the following standards
      • Telcordia GR-1089
        • 2.5 kV 2/10 μs - 500 A 2/10 μs
        • AC power fault tests
      • ITU-T K20/21/45
        • 6 kV 10/700 μs - 150 A 5/310 μs
        • power induction tests
        • power contact tests
      • IEC 61000-4-2, level 4
        • 15 kV (air discharge)
        • 8 kV (contact discharge
      • IEC 61000-4-5, level 2
        • ±1 kV, 42 Ω
      • MIL STD 883G-Method 3015-7: Class 3
        • 8 kV (human body model)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DSL03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DSL03-010SC6
Active
SOT23-6L Industrial Ecopack2
DSL03-022SC6
Active
SOT23-6L Industrial Ecopack2
DSL03-024SC6
Active
SOT23-6L Industrial Ecopack2

DSL03-010SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

DSL03-022SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

DSL03-024SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Directionality
DSL03-010SC6
Available at distributors

Distributor availability of DSL03-010SC6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DSL03-022SC6
Available at distributors

Distributor availability of DSL03-022SC6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DSL03-024SC6
Available at distributors

Distributor availability of DSL03-024SC6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DSL03-010SC6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DSL03-010SC6

VRM (V) (max):

10

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

DSL03-022SC6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DSL03-022SC6

VRM (V) (max):

22

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

DSL03-024SC6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DSL03-024SC6

VRM (V) (max):

24

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors