Product overview
Description
The ECMF02-2BF3 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY, MDDI, USB 2.0 and HDMI.
The ECMF02-2BF3 can protect and filter one differential lane.
-
All features
- Very large differential bandwidth above 5 GHz
- High common mode attenuation:
- - 23 dB at 900 MHz.
- High common mode attenuation:
- - 20 dB between 800 MHz and 2.2 GHz.
- Very low PCB space consumption: <1.1mm2
- Thin package: 0.50 mm max. after reflow
- Lead-free package
- High reduction of parasitic elements through integration
- Complies with the following standard:
- IEC 61000-4-2 level 4 input and output pins:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2 level 4 input and output pins:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 09 Jun 2021 | 09 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF02-2BF3 | Active | CSP P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ECMF02-2BF3 | | | distributors No availability of distributors reported, please contact our sales office |
ECMF02-2BF3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors