Product overview
Description
The ECMF04-4HSM10Y is an integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed buses HDMI 1.4, USB 3.1 and MIPI. It is designed to replace discrete common mode chokes or LTCC.
The device embeds ESD protections on connector side to meets ISO 10605 requirements.
Packaged in QFN-10L with wettable flank, it is compatible with automatic visual inspection.
-
All features
- AEC-Q101 qualified
- 2.2 GHz differential bandwidth to comply with HDMI 1.4, USB 3.1, MIPI, display port
- Common mode attenuation on LTE, GSM, and GPS frequencies:
- -20 dB at 0.7 GHz
- -25 dB from 0.8 to 0.9 GHz
- -14 dB at 1.5 GHz
- Wettable flank for automatic optical inspection
- Low PCB space consumption: 3.5 mm²
- Thin package for compact applications: 0.75 mm
- RoHS package
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 03 Jul 2020 | 03 Jul 2020 |
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7Z | 1.0 | 03 Mar 2020 | 03 Mar 2020 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2024 | 01 Aug 2024 | |
ZIP | 2.0 | 01 Aug 2024 | 01 Aug 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF04-4HSM10Y | Active | QFN-10L WF | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ECMF04-4HSM10Y | | | distributors No availability of distributors reported, please contact our sales office |
ECMF04-4HSM10Y Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors