Product overview
Description
The ECMF2-40A100M6Y is an integrated common mode filter designed to effectively suppress EMI/RFI common mode noise on high-speed data lines including MIPI A-PHY, FPD-link III, GMSL, APIX, USB2.0 USB3.2, USB4, HDMI2.0, HDMI2.1.
Engineered to replace traditional discrete common mode chokes or LTCC, this device integrates robust ESD protections on connector side to comply with ISO 10605 standards, making it an ideal choice for enhancing signal integrity. With this 2-in-1 combination, the ECMF2-40A100M6Y offers superior RF performance compared to discrete filters with external ESD protection.
Its packaging in a QFN-6L (DFN1414) with wettable flanks guarantees compatibility with automatic visual inspection (AOI) systems. This component is perfect for designers looking to improve their products' EMI/RFI suppression capabilities with a space-efficient and reliable solution.
-
All features
- AEC-Q101 qualified
- 12.5 GHz differential bandwidth to comply with MIPI, FPD-link, GMSL, APIX, HDMI 2.0, HDMI 2.1, USB3.2 gen1/gen2 and USB4
- Common mode attenuation on LTE, BLE, Wi-Fi and V2x frequencies:
- -15 dB at 2.4 GHz
- -15 dB at 5.9 GHZ
- Low leakage current at VRM (IR < 70 nA)
- Wettable flank for automatic optical inspection
- Low PCB space consumption: 1.89 mm²
- ECOPACK2 RoHS compliant component
- Complies with ISO 10605 - C = 150 pF, R = 330 Ω
- ±9 kV (contact discharge)
- ±20 kV (air discharge)
- Complies with the following standards:
- UL94, V0
- J-STD-020 MSL level 1
- IPC7531 footprint and JEDEC registered package
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 Nov 2024 | 21 Nov 2024 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 04 Nov 2024 | 04 Nov 2024 | |
ZIP | 1.0 | 04 Nov 2024 | 04 Nov 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF2-40A100M6Y | Active | QFN-6L-WF | Automotive | Ecopack2 | |
ECMF2-40A100M6Y
Package:
QFN-6L-WFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ECMF2-40A100M6Y | | | distributors No availability of distributors reported, please contact our sales office |
ECMF2-40A100M6Y Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors