Product overview
Description
The ECMF4-2450A17M10 is a highly integrated common mode filter and low pass filter designed to suppress WiFi differential and common mode noise on high speed differential serial buses like HDMI. The device can protect and filter 2 differential lanes.
-
All features
- High differential mode attenuation on WLAN frequencies :
- -23 dB at 2.4 GHz and -32 dB at 5.0 GHz
- Large bandwidth: 1.7 GHz
- Very low PCB space consumption.
- Thin package: 0.55 mm max.
- Lead-free package.
- High reduction of parasitic elements through integration.
- High differential mode attenuation on WLAN frequencies :
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Aug 2024 | 02 Aug 2024 | |
ZIP | 1.0 | 02 Aug 2024 | 02 Aug 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ECMF4-2450A17M10 | NRND | QFN-10L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ECMF4-2450A17M10 | | | distributors No availability of distributors reported, please contact our sales office |
ECMF4-2450A17M10 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors