EMIF02-SPK02F2

NRND
Design Win

2-line IPAD™ EMIF filter and ESD protection

Download datasheet

Product overview

Description

The EMIF02-SPK02F2 chip is a highly integrated device designed to suppress EMI/RFI noise for interface line filtering.

The EMIF02-SPK02F2 flip-chip packaging means the package size is equal to the die size. That's why the EMIF02-SPK02F2 is a very small device.

Additionally, this filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up 30 kV.

  • All features

    • Packaged in lead-free Flip Chip
    • Very low resistance: 0.35 Ω
    • High attenuation: -45 dB at 900 MHz
    • Very low PCB space consumption:0.89 mm x 1.26 mm
    • Very thin package: 0.65 mm
    • High efficiency in ESD suppressionIEC6 1000-4-2 level 4
    • High reliability offered by monolithic integration
    • High reduction of parasitic elements through integration and wafer level packaging
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - EMIF02-SPK02F2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
EMIF02-SPK02F2
NRND
CSP P 0.5 mm Industrial Ecopack2 - -

EMIF02-SPK02F2

Package:

CSP P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

CSP P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
EMIF02-SPK02F2
Available at distributors

Distributor availability of EMIF02-SPK02F2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EMIF02-SPK02F2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EMIF02-SPK02F2

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors