EMIF06-1005MX12Y

Active
Design Win

Automotive grade 6-line low capacitance EMI filter and ESD protection

Download datasheet

Product overview

Description

This is a highly integrated 6-line device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.

This filter includes ESD protection circuitry, which prevents the application from damages when subjected to ESD surges up to 15 kV on the input pins.

  • All features

    • AEC-Q101 qualified
    • EMI symmetrical (I/O) low-pass filter
    • High efficiency in EMI filtering: -34 dB at frequencies from 900 MHz to 1.8 GHz
    • Very low PCB space consumption: 3 mm x 1.35 mm
    • Very thin package: 0.8 mm max
    • High efficiency in ESD suppression on input pins (IEC 61000-4-2 level 4)
    • High reliability offered by monolithic integration
    • High reduction of parasitic elements through integration and wafer level packaging
    • Lead-free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF06-1005MX12Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EMIF06-1005MX12Y
Active
QFN-12L Automotive Ecopack2

EMIF06-1005MX12Y

Package:

QFN-12L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-12L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
EMIF06-1005MX12Y
Available at distributors

Distributor availability of EMIF06-1005MX12Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EMIF06-1005MX12Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EMIF06-1005MX12Y

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors