Product overview
Description
The EMIF06-HMC02F2 is a highly integrated array designed to suppress EMI / RFI noise for High Speed MultiMediaCard™ port filtering. The EMIF06-HMC02F2 Flip-Chip packaging means the package size is equal to the die size.
Additionally, this filter includes an ESD protection circuitry which prevents the protected device from destruction when subjected to ESD surges up to 15 kV. Compared to EMIF06-HMC01F2, the EMIF06-HMC02F2 has its ground balls connected together internally.
-
All features
- 6 lines low-pass-filter
- High efficiency in EMI filtering
- Very low PCB space consuming: < 4 mm²
- Lead-free package
- Very thin package: 0.65 mm
- High efficiency in ESD suppression
- High reliability offered by monolithic integration
- High reducing of parasitic elements through integration and wafer level packaging
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Mar 2016 | 01 Mar 2016 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
8.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - EMIF06-HMC02F2
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF06-HMC02F2 | Active | CSP P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EMIF06-HMC02F2 | Active | 0.175 / 100 | Available at distributors Distributor availability of EMIF06-HMC02F2
Distributor reported inventory date: | | | | Buy from Distributor | | CSP P 0.5 mm | Tape and Reel | FRANCE | EAR99 |
EMIF06-HMC02F2 Active
Part Number:
EMIF06-HMC02F2
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors