Product overview
Description
The EMIF06-HSD03F3 is a 6-line highly integrated low pass filter designed to suppress EMI / RFI noise for micro secure digital interface.
This filter integrates ESD protection diodes, designed to protect sensitive devices from damage when subjected to ESD surges up 18 kV contact.
The very low line capacitance ensures a high level of signal integrity without compromising protection of sensitive ICs against transient surge events.
-
All features
- EMI filter with integrated ESD protection on each SD card pins in one easy routing package
- Very low line capacitance to compensate long PCB tracks
- Ultra-low leakage current at VRM: 20 nA max
- Very low PCB space consumption: 1.1 mm x 2.4 mm
- ECOPACK2 RoHS compliant component
- Benefits
- Very good matching between lines thanks to proprietary solid-state silicon technology
- Very low capacitance between lines to GND for optimized data integrity and speed
- Enhanced ESD protection with fast response time and low clamping voltage: IEC 61000-4-2 level 4 compliance guaranteed at device level, hence greater immunity at system level
- Integrated ESD protection of VCC and DET minimizes PCB space
- Easy PCB routing thanks to flow-through package pinout
- Complies with following standards:
- UL94, V0
- IEC 61000-4-2 exceeding level 4: ±18 kV (air discharge – Ix pins)
- IEC 61000-4-2 exceeding level 4: ±18 kV (contact discharge – Ix pins)
Featured Products
Integrating pull-up and pull-down resistors
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 10 Jun 2022 | 10 Jun 2022 |
Application Notes (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
5.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.2 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - EMIF06-HSD03F3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF06-HSD03F3 | Active | CSP P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||
EMIF06-HSD03F3 | Active | 0.188 / 500 | Available at 3 distributors Distributor availability of EMIF06-HSD03F3
Distributor reported inventory date: 3/29/2025 | | | | Buy from Distributor | | CSP P 0.4 mm | Tape and Reel | SINGAPORE | EAR99 | -30 | 85 |
EMIF06-HSD03F3 Active
Part Number:
EMIF06-HSD03F3
Operating Temperature (°C)
Min:
-30
Max:
85
MOUSER
Stock
3630Min.Order
1AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
9898Min.Order
1Distributor reported inventory date: 3/29/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors