Product overview
Description
The EMIF06-MSD02N16 is a highly integrated device designed to suppress EMI/RFI noise for interface line filtering. It is packaged in micro QFN.
This filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges.
-
All features
- High reliability offered by monolithic integration
- IEC 61000-4-2 level 4
- Complies with following standards:
IEC 61000-4-2 level 4 external pins - High design flexibility
- Very low PCB space consumption: 3.5 mm x 1.2 mm
- Lead free package
- High efficiency in ESD suppression
- High reduction of parasitic elements through integration and μQFN packaging
- Very thin package: 0.5 mm
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
EMIF06-MSD02N16 | Active | QFN-16L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EMIF06-MSD02N16 | | | distributors No availability of distributors reported, please contact our sales office |
EMIF06-MSD02N16 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors