ESDA25B1

Active
Design Win

TRANSIL ARRAY FOR ESD PROTECTION

Download datasheet Order Direct

Product overview

  • All features

    • 6 BIDIRECTIONAL TRANSIL FUNCTIONS
    • 150 W peak pulse power (8/20 µs)
    • VERY LOW CAPACITANCE : C= 20 pF @ VRM

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA25B1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA25B1RL
Active
SO-8 Industrial Ecopack2

ESDA25B1RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Breakdown Voltage (V) (min)
ESDA25B1RL
Available at distributors

Distributor availability of ESDA25B1RL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDA25B1RL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDA25B1RL

Breakdown Voltage (V) (min):

25

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors