ESDALC6V1Px

Active
Design Win

Low capacitance TRANSIL array for ESD protection

Download datasheet Order Direct

Product overview

Description

These devices are monolithic suppressors designed to protect components connected to data and transmission lines against ESD. They clamp the voltage just above the logic level supply for positive transients and to a diode drop below ground for negative transients.

  • All features

    • 4 unidirectional Transil functions
    • Breakdown voltage VBR = 6.1 V min
    • Low leakage current < 100 nA
    • Low diode capacitance (7.5 pF at 3 V)
    • UL94, V0
    • RoHS package
    • Complies with the following standards
      • IEC 61000-4-2 (exceeds level 4)20 kV (air discharge)8 kV (contact discharge)
      • MIL STD 883E - Method 3015-7: class 325 kV HBM (human body model)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1Px

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC6V1P5
Active
SOT-665 Industrial Ecopack2
ESDALC6V1P6
Active
SOT666 Industrial Ecopack2

ESDALC6V1P5

Package:

SOT-665

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-665

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ESDALC6V1P6

Package:

SOT666

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT666

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Breakdown Voltage (V) (min)
ESDALC6V1P5
Available at distributors

Distributor availability of ESDALC6V1P5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDALC6V1P6
Available at distributors

Distributor availability of ESDALC6V1P6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDALC6V1P5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDALC6V1P5

Breakdown Voltage (V) (min):

6.1

Distributor Name

Distributor reported inventory date:

ESDALC6V1P6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDALC6V1P6

Breakdown Voltage (V) (min):

6.1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors