Product overview
Description
The ESDZX168B-1BF4 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients. Thanks to extra low capacitance, ESDZX168B-1BF4 can protect high-speed differential lines with no impact on signal integrity.
With an extremely low clamping voltage, ESDZX168B-1BF4 is able to protect the most sensitive, submicron technology circuits.
-
All features
- Stand-off voltage : 16 V
- Ultra-low clamping voltage: 32 V at 16 A Ipp TLP
- Bidirectional protection
- Ultra-low capacitance: 0.12 pF
- Very high bandwidth: > 40 GHz
- Very low dynamic resistance : 0.8 Ω
- 0201 package
- ECOPACK2 compliant component
- Exceeds IEC 61000-4-2 level 4 standard:
- ±12 kV (contact discharge)
- ±30 kV (air discharge)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDZX168B-1BF4 | Active | ST0201 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ESDZX168B-1BF4 | | | distributors No availability of distributors reported, please contact our sales office |
|
ESDZX168B-1BF4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors