Product overview
Description
The ETP01 series is a low capacitance transient surge arrestor designed for protection of high debit rate communication network. Planar technology used combines a high surge capability to comply with Telcordia GR1089 Intrabuilding and ITU-T K20/21, and low capacitance to avoid distortion of high speed signals such as Ethernet.
-
All features
- Differential and common mode protection
- Telcordia GR1089 Intrabuilding: 150 A, 2/10 μs
- ITU-T K20/21: 40 A, 5/310 μs
- Low capacitance: 13 pF max at 0 V
- UL94 V0 approved resin
- SO-8 package is JEDEC registered
- Benefits
- Trisil™ technology is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
- This series is used to help equipment to meet main standards such as UL61950, IEC 950 / CSA C22.2 and UL1459.
- Complies with the following standards
- IEC 61000-4-2: Level 4
- 15 kV (air discharge)
- 8 kV (contact discharge)
- MIL STD 883E-Method 3015-7: class3:
- 25 kV (Human body model)
- Telcordia GR-1089 Core: 100 A, 2/10 μs
- ITU-T K20/21: 37.5 A, 5/310 μs
- IEC 61000-4-5: 4 kV, 42 Ω, 96 A, 8/20 μs
- IEC 61000-4-4 EFT : 40A (5/50ns)
- IEC 61000-4-2: Level 4
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 15 May 2020 | 15 May 2020 | ||
| ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ETP01-1621RL | NRND | SO-8 | Industrial | Ecopack2 (**) | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | VRM (V) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ETP01-1621RL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
ETP01-1621RL NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors