Product overview
Description
The HDMI05-CL02F3 chip is a low capacitance ESD protection for HDMI control pins. It also integrates pull-up resistor for I²C bus and pulldown resistor for hot plug detect and pull-up resistor for CEC line.
The ESD protection circuitry prevents damage to the protected device when subjected to ESD surges up to 15 kV.
-
All features
- Complies with the standards:
IEC 61000-4-2 Level 4 ± 15 kV (air discharge) ± 8 kV (contact discharge) IEC 61000-4-2 Level 1 ± 2 kV (air discharge) ± 2 kV (contact discharge) - High reduction of parasitic elements through integration and wafer level packaging
- Low line capacitance: 12 pF max.
- Lead-free package
- High efficiency in ESD protection
- High reliability offered by monolithic integration
- Very thin package
- Complies with the standards:
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Jun 2021 | 14 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HDMI05-CL02F3 | Active | CSP P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HDMI05-CL02F3 | | | distributors No availability of distributors reported, please contact our sales office |
HDMI05-CL02F3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors