HDMI2C1-14HDS

NRND
Design Win

ESD protection and signal booster for HDMI Source control stage interface

Download datasheet

Product overview

Description

The HDMI2C1-14HDS is a fully integrated ESD protection and signal conditioning device for control links of HDMI transmitters (Source).

The HDMI2C1-14HDS is a simple solution that provides HDMI designers with an easy and fast way to reach full compliancy with the stringent HDMI CTS on a wide temperature range.

  • All features

    • HDMI compliant from -40 to 85 °C
    • 8 kV contact ESD protection on connector side
    • Supports direct connection to low-voltage HDMI ASIC and/or CEC driver (down to 1.8 V)
    • TMDS high bandwidth ESD protection compatible with 4 K-2 K 60 fps.
    • DDC (I2C) link protection, bi-directional signal conditioning circuit, and dynamic pull-up
    • CEC bus protection, bi-directional level-shifter, backdrive protection, and independent structure from main power supply
    • HEAC link protection
    • HPD pull down and signal conditioning
    • Short-circuit protection on 5 V output
    • Over temperature protection
    • Proposed in QFN 24 leads 500 μm pitch
    • Benefits
      • Speed-up hardware design and certification of HDMI application
      • Pin map sequence compliant with HDMI connector type A
      • Minimal PCB footprint in consumer area
      • Ultra low power consumption in stand-by mode
      • Wake-up from stand-by through CEC bus
      • Improved HDMI interface ruggedness and user experience
      • Long and/or poor quality cable support
    • Complies with the following standards
      • HDMI standard
      • IEC 61000-4-2 level 4
      • JESD22-A114D level 2

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HDMI2C1-14HDS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HDMI2C1-14HDS
NRND
QFN-24L Industrial Ecopack2

HDMI2C1-14HDS

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
HDMI2C1-14HDS
Available at distributors

Distributor availability of HDMI2C1-14HDS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HDMI2C1-14HDS NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HDMI2C1-14HDS

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors