Product overview
Description
The HDMI2C2-5F2 is an integrated ESD protection and signal conditioning device for control links of HDMI transmitters (sink).
This device is a simple solution that provides HDMI designers with an easy and fast way to reach full compliance with the stringent HDMI CTS on a wide temperature range.
-
All features
- For HDMI 1.4, 2.0 & 2.1 application, operating temperature from -40 to 85 °C
- 8 kV contact ESD protection on connector side (IEC 61000-4-2 level 4)
- Supports direct connection to low-voltage HDMI ASIC (down to 1.8 V)
- High integration level in 1 package
- DDC capacitive decoupling between ASIC and HDMI connector and dynamic pull-up for long cable driving
- Enable function to sense 5V power supply presence from HDMI connector and to switch off for power consumption optimization
- Backdrive protection on DDC bus
- Proposed in 500 µm pitch WLCSP package 10 bumps for easy PCB layout
Recommended for you
Related Applications
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 May 2019 | 13 May 2019 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 20 Nov 2024 | 20 Nov 2024 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
8.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 | ||
1.0 | 01 Oct 2020 | 01 Oct 2020 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 05 Jun 2023 | 05 Jun 2023 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 | ||
1.0 | 06 Mar 2023 | 06 Mar 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - HDMI2C2-5F2
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 17 Jun 2021 | 17 Jun 2021 | |
ZIP | 1.0 | 21 Jun 2021 | 21 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HDMI2C2-5F2 | Active | CSP P 0.5 mm | Industrial | Ecopack2 | |
Marketing Status
Package
CSP P 0.5 mm
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||
HDMI2C2-5F2 | Active | 0.318 / 100 | Available at 2 distributors Distributor availability of HDMI2C2-5F2
Distributor reported inventory date: 4/1/2025 | | | | Buy from Distributor | | CSP P 0.5 mm | Tape and Reel | CHINA | EAR99 | -40 | 85 |
HDMI2C2-5F2 Active
Part Number:
HDMI2C2-5F2
Operating Temperature (°C)
Min:
-40
Max:
85
MOUSER
Stock
2227Min.Order
1DIGIKEY
Stock
19590Min.Order
1Distributor reported inventory date: 4/1/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors