Product overview
Description
The HDMI2C4-5F2 is an integrated ESD protection and signal conditioning device for control links of HDMI™ transmitters (Source).
This device is a simple solution that provides HDMI™ designers with an easy and fast way to reach full compliance with the stringent HDMI™ CTS on a wide temperature range.
-
All features
- For HDMI™ 1.4, 2.0 & 2.1 application, operating temperature from -40 to 85 °C
- 8 kV contact ESD protection on connector side (IEC 61000-4-2 level 4)
- DDC (I2C) buffers with level shifter and backdrive protection
- High integration level in 1 package
- DDC (I2C) link protection, bi-directional signal conditioning circuit and dynamic pull-up
- HPD pull down, signal conditioning with level shifter and backdrive protection
- Enable function available for power consumption control and optimization (=ENABLE_IC)
- 325 mA Short-circuit protection on 5V output with backdrive protection
- Proposed in 500 µm pitch WLCSP package 12 bumps
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 Aug 2018 | 22 Aug 2018 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
2.0 | 20 Nov 2024 | 20 Nov 2024 | ||
2.0 | 09 Jan 2023 | 09 Jan 2023 | ||
8.1 | 18 Feb 2022 | 18 Feb 2022 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
3.0 | 23 Feb 2023 | 23 Feb 2023 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 23 Feb 2022 | 23 Feb 2022 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
1.0 | 09 Apr 2024 | 09 Apr 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2021 | 28 Jan 2021 | ||
1.0 | 01 Oct 2020 | 01 Oct 2020 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 05 Apr 2022 | 05 Apr 2022 | ||
1.0 | 05 Jun 2023 | 05 Jun 2023 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Mar 2023 | 28 Mar 2023 | ||
1.0 | 06 Mar 2023 | 06 Mar 2023 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Aug 2021 | 30 Aug 2021 | |
ZIP | 1.0 | 30 Aug 2021 | 30 Aug 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HDMI2C4-5F2 | Active | CSP P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
HDMI2C4-5F2 | Active | 0.376 / 100 | 3 distributors | CSP P 0.5 mm | Tape and Reel | CHINA | EAR99 | -40 | 85 |
HDMI2C4-5F2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors