Product overview
Description
The HSP181-2W3Y is an ESD array designed for high-speed differential lines. The VRM at 18 V makes it compatible with a short-to-battery hazard in vehicles.
The HSP181-2W3Y is also compatible with the maximum signal voltage (18 V) on the antenna of NFC readers and can thus efficiently protect NFC antenna I/O of NFC ICs.
The 2.1 pF low parasitic capacitance and the 1.7 GHz bandwidth provides enough room to preserve the signal integrity of USB 2.0 or NFC signals.
The HSP181-2W3Y is housed in SOT323-3L.
-
All features
- AEC-Q101 qualified
- Flow-through routing to keep signal integrity
- Large bandwidth: 1.7 GHz
- Ultra low capacitance: 2.1 pF
- Operating junction temperature range: -55 °C to 150 °C
- RoHS compliant and halogen free
- Complies with ISO ISO 10605 / IEC 61000-4-2 - C = 150 pF, R = 330 Ω exceeds level 4
- ±12 kV (contact discharge)
- ±30 kV (air discharge)
- Complies with ISO 10605 - C = 330 pF, R = 330 Ω
- ±10 kV (contact discharge)
- ±30 kV (air discharge)
- Complies with ISO 10605 - C = 330 pF, R = 2 kΩ
- ±30 kV (contact discharge)
- ±30 kV (air discharge)
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 07 Feb 2022 | 07 Feb 2022 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 25 Nov 2021 | 25 Nov 2021 | |
ZIP | 1.0 | 25 Nov 2021 | 25 Nov 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP181-2W3Y | Active | SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HSP181-2W3Y | | | distributors No availability of distributors reported, please contact our sales office |
|
HSP181-2W3Y Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors