Product overview
Description
Transil diode arrays provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.
The ITA series combines high surge capability against energetic pulses with high voltage performance against ESD.
-
All features
- ESD protection up to 15 kV
- High surge capability Transil array: IPP = 40 A (8/20 µs)
- Up to 5 bidirectional Transil functions
- Peak pulse power: 300 W (8/20 µs)
- Low leakage current
- Low clamping factor (VCL / VBR) at high current level
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 May 2020 | 26 May 2020 | |
ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 | |
ZIP | 1.0 | 26 May 2020 | 26 May 2020 | |
ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 | |
ZIP | 1.0 | 26 May 2020 | 26 May 2020 | |
ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 | |
ZIP | 1.0 | 26 May 2020 | 26 May 2020 | |
ZIP | 1.0 | 14 Apr 2020 | 14 Apr 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ITA18B1RL | Active | SO-8 | Industrial | Ecopack2 | |
ITA25B1RL | Active | SO-8 | Industrial | Ecopack2 | |
ITA6V5B1RL | Active | SO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ITA25B1RL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
ITA6V5B1RL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
ITA18B1RL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
ITA25B1RL Active
ITA6V5B1RL Active
ITA18B1RL Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors