ITAxxU1

NRND
Design Win

TRANSIL ARRAY FOR DATALINE PROTECTION

Download datasheet Order Direct

Product overview

Description

Transil diode arrays provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.

The ITA series allies high surge capability against energetic pulses with high voltage performance against ESD.

  • All features

    • ESD protection up to 15 kV
    • High surge capability Transil array: IPP = 40 A (8/20 µs)
    • Up to 6 bidirectional Transil functions
    • Peak pulse power : 300 W (8/20 µs)
    • Low leakage current
    • Low clamping factor (VCL / VBR) at high current level

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - ITAxxU1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ITA6V1U1RL
NRND
SO-8 Industrial Ecopack2 - -

ITA6V1U1RL

Package:

SO-8

Material Declaration**:

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
ITA6V1U1RL
Available at distributors

Distributor availability of ITA6V1U1RL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ITA6V1U1RL NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ITA6V1U1RL

VRM (V) (max):

5

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

125

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors