LCP1531

Active
Design Win

Protection for single voltage SLICs

Download datasheet

Product overview

Description

These devices are ideally suited to meet the protection requirement of VoIP SLICs located in next generation residential gateways. They can be used for protecting any ringing SLIC since they meet the protection standard requirements.

Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to -VBATthrough the gate.

These components present a very low gate triggering current (IGT) to reduce the current consumption on printed circuit board during the firing phase.

  • All features

    • Dual programmable transient suppressor
    • Wide negative firing voltage range:VGn= -175 V max.
    • Low dynamic switching voltages:VFPand VDGL
    • Low gate triggering current: IGT= 5 mA max
    • Peak pulse current: IPP= 37.5 A (5/310 μs)
    • Holding current: IH= 150 mA min.
    • Low space consuming package
    • Benefits
      • A Trisil™ is not subject to ageing and provides a fail-safe mode in short circuit for better protection.
      • Trisils are used to help equipment to meet various standards such as YDT695, GR-1089 and ITU-T K20/21.
      • Trisils are UL94 V0 resin approved and are UL497B approved [file: E136224]).

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LCP1531

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LCP1531RL
Active
SO-8 Industrial Ecopack2

LCP1531RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Directionality
LCP1531RL
Available at distributors

Distributor availability of LCP1531RL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LCP1531RL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LCP1531RL

VRM (V) (max):

-75

Directionality:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors