Product overview
-
All features
- COMPLIANT WITH ISO / DTR 7637
- PROTECTION AGAINST \"LOAD DUMP\" PULSE
- MONOLITHIC STRUCTURE FOR GREATER RELIABILITY
- 40A DIODE TO GUARD AGAINST BATTERY REVERSAL
- CLAMPING VOLTAGE : ± 40 V max.
- BREAKDOWN VOLTAGE : 24 V min.
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 12)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 13 Sep 2018 | 13 Sep 2018 | ||
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
1.0 | 07 Jun 2023 | 07 Jun 2023 | ||
2.0 | 17 Nov 2023 | 17 Nov 2023 | ||
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
2.1 | 04 Oct 2021 | 04 Oct 2021 | ||
6.0 | 31 Oct 2024 | 31 Oct 2024 | ||
2.1 | 18 Feb 2022 | 18 Feb 2022 | ||
5.1 | 18 Feb 2022 | 18 Feb 2022 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Sep 2018 | 13 Sep 2018 | ||
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
2.0 | 19 Sep 2024 | 19 Sep 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 13 Mar 2025 | 13 Mar 2025 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - RBO40
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 May 2020 | 20 May 2020 | |
ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RBO40-40G | Active | D2PAK | Industrial | Ecopack1 | |
RBO40-40G-TR | Active | D2PAK | Industrial | Ecopack1 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RBO40-40G-TR | | | Available at 5 distributors Distributor availability of RBO40-40G-TR
Distributor reported inventory date: 3/29/2025 | | | | Buy from Distributor | |
|
|
|
| ||||||||||||||||||||||||||||||||||||||
RBO40-40G | | | Available at 3 distributors Distributor availability of RBO40-40G
Distributor reported inventory date: 3/29/2025 | | | | Buy from Distributor | |
|
|
|
|
RBO40-40G-TR Active
Part Number:
RBO40-40G-TR
VRM (V) (max):
20
Operating Junction Temperature (°C) (min):
-40
Operating Junction Temperature (°C) (max):
150
Directionality:
Uni-Directional
Farnell Element14
Stock
1000Min.Order
1MOUSER
Stock
560Min.Order
1AVNET
Stock
6000Min.Order
0DIGIKEY
Stock
6241Min.Order
1Newark Element14
Stock
1Min.Order
0Distributor reported inventory date: 3/29/2025
Stock
Min.Order
RBO40-40G Active
Part Number:
RBO40-40G
VRM (V) (max):
20
Operating Junction Temperature (°C) (min):
-40
Operating Junction Temperature (°C) (max):
150
Directionality:
Uni-Directional
Farnell Element14
Stock
46Min.Order
1MOUSER
Stock
1418Min.Order
1DIGIKEY
Stock
494Min.Order
1Distributor reported inventory date: 3/29/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors