Product overview
Description
The SM50TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.
SM50TY is suitable for e-breaker and help to comply with ISO 16750.
The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
-
All features
- AEC-Q101 qualified
- Peak pulse power:
- 5000 W (10/1000 μs)
- up to 48 kW (8/20 μs)
- Stand-off voltage range from 5 V to 100 V
- Unidirectional and bidirectional types
- Low leakage current: 0.2 µA at 25 °C
- Operating Tj max: 175 °C
- JEDEC registered package outline
- Lead finishing: matte tin plating
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
TVS Simulator
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 06 Nov 2023 | 06 Nov 2023 |
Application Notes (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
1.0 | 07 Jun 2023 | 07 Jun 2023 | ||
2.0 | 17 Nov 2023 | 17 Nov 2023 | ||
2.0 | 12 Oct 2023 | 12 Oct 2023 | ||
1.1 | 18 Feb 2022 | 18 Feb 2022 | ||
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
2.2 | 04 Oct 2021 | 04 Oct 2021 | ||
2.1 | 04 Oct 2021 | 04 Oct 2021 | ||
6.0 | 31 Oct 2024 | 31 Oct 2024 | ||
2.1 | 18 Feb 2022 | 18 Feb 2022 | ||
5.1 | 18 Feb 2022 | 18 Feb 2022 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Mar 2022 | 01 Mar 2022 | ||
2.0 | 19 Sep 2024 | 19 Sep 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Apr 2022 | 29 Apr 2022 | ||
1.0 | 13 Mar 2025 | 13 Mar 2025 | ||
1.0 | 18 Sep 2023 | 18 Sep 2023 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 15 Jun 2023 | 15 Jun 2023 | |
ZIP | 1.2 | 12 Jun 2023 | 12 Jun 2023 | |
ZIP | 1.1 | 06 Oct 2023 | 06 Oct 2023 | |
ZIP | 1.0 | 10 Oct 2023 | 10 Oct 2023 |
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Dec 2022 | 05 Dec 2022 | |
ZIP | 1.0 | 05 Dec 2022 | 05 Dec 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SM50T33AY | Active | SMC | Automotive | Ecopack2 | |
SM50T33AY
Package:
SMCMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SM50T33AY | Active | 0.873 / 150 | 2 distributors | SMC | Tape and Reel | CHINA | EAR99 | NEC | 28 | -55 | 175 | Uni-Directional |
SM50T33AY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors